NEW REDEL MP SERIES
 


One connector, 
infinite possibilities 

New REDEL MP Series

Main Features

  • Plastic shell made of proprietary polyphenylsulfone (PPSU)
  • Patented internal Push-Pull locking mechanism allowing seamless blind mating
  • Large choice of standard power, signal, data, fibre optic and fluidic modules to build your own hybrid connector
  • Space saving design with high density of up to 144 contacts (PCB)
  • Integration of custom intelligence on PCB possible
  • Quick and easy clip-in/clip-out assembly
  • Expandable and changeable, future-proof connectivity interface 
  • Excellent electrical safety (touch & scoop-proof)
  • ESD tested for IEC 60601 certification
  • Extensive sterilisation cycles 
     

This new REDEL MP (“M” for modular and “P” for plastic) Push-Pull connector series complements the REDEL connector family.  

Our innovative modular system allows customers to easily configure, design and build their own connector with unparalleled flexibility.  

The new series features a broad range of standard modules for power, signal, data, fibre optic and fluidicconnectivity  that can be combined into one single hybrid connector.  The REDEL MP Series also introduces high contact density modules, an innovation that allows up to 144 contacts in a compact connector by using the Card Edge concept. These PCB modules can be further customized with the integration of intelligence, such as an EPROM. 

The REDEL MP Series connectors reach out to market segments and applications with specific and changing connectivity challenges, offering adaptable configurations for future product generations, without having to change the connector footprint. 

Various MP models of plugs, receptacles, free and fixed sockets offer further options to build the perfect solutions. 

The colourcoding, different keying options for mating parts, a selection of cable collet adaptors and bend reliefs, further enhance the possibilities for customization. The outershell connector material, proprietary polyphenylsulfone (PPSU), enables extensive sterilisation cycles. 

The REDEL MP is designed to support a broad range of applications including medical, test and measurement, security, industrial and other demanding and evolving markets.

New LEMO Redel MP Series
视频
Introducing the new modular REDEL MP Series
Solution Configurator
REDEL MP modular inner Push-Pull connectors


Configure  
and design  
your solution

 


Configure and design your REDEL MP solution in an intuitive and modular way.  
The Product Configurator provides a step-by-step guide through various options and offers a wealth of informative content.

Configure your solution