Environment

environment

Environmental considerations play an increasing role in driving business activities. LEMO complies with the ISO 14001 standard, the main European laws and regulations such as RoHS and REACH, as well as meeting the highest specific customer requirements.

certification iso14001
ISO 14001 Certification

Our environmental management system is ISO 14001 certified, which demonstrates LEMO's commitment to sustainable development and business practices. Our main objective is to limit the impacts of our activities on the environment by polluting less and consuming better. To reach this objective, LEMO performs a regular analysis of its environmental impacts and takes initiatives to reduce the most significant ones.

ISO 14001:2015 Certificate

Product Conformity


LEMO ensures the continuous respect and conformity of the different regulations

RoHS 

EU RoHS Directive refers to the restriction of the use of certain hazardous substances in electrical and electronic equipment (EEE), including connectors. LEMO certifies that connectors and accessories produced and supplied under the brands LEMO, REDEL and COELVER are compliant with 2011/65/EU and 2015/863/EU of the European Parliament. An exemption was granted for lead in copper and brass alloys allowing up to 4% lead by weight.

Declaration of Compliance

REACH 

REACH is a regulation of the European Union, adopted to improve the protection of human health and the environment from the risks that can be posed by chemicals. As far as the REACH regulation is concerned, LEMO is a producer of items made from finished products. In cooperation with our suppliers and according to our supply channels we are kept informed about their procedures of pre-registration and guarantee the safe use of the items that we supply to you.

REACH statement

Sony Green Partner

The SONY Corporation created the Green Partner Environmental Quality Approval Program as part of its environmental activities in order to maintain and improve the environmental safety and quality of all components and materials that are distributed worldwide in SONY products. Since 2005 LEMO has been awarded by SONY the Green Partner Certificate and we are committed to a continuous cooperation on Sony environmental quality assurance activities.

Proposition 65 

Proposition 65 requires businesses to provide warnings to Californians about significant exposures to chemicals that cause cancer, birth defects or other reproductive harm. 

Declaration PDF 

Environment FAQ

Find answers to your questions! Explore our FAQ for helpful information dedicated to our Environment section.

Learn more

什么是 RoHS?

RoHS 是 "有害物质限用指令 "的缩写。它起源于欧盟第 2002/95/EC 号指令,限制使用电气和电子产品中的特定有害物质。
2013 年 1 月 2 日,第 2002/95/EC 号指令被第 2011/65/EU 号指令废止,该指令被称为 RoHS 指令修订版或 RoHS 2 指令。
2015 年,欧盟发布了名为 RoHS 3 的第 2015/863 号指令,扩大了实际指令的范围,增加了 4 种受限物质"。

RoHS 是否有豁免规定?哪些适用于 LEMO?

是,2011/65/EU 号指令附件 III 和 IV 列出了在特定物品中使用上述物质的豁免清单。

适用于 LEMO 的豁免:

铅 (Pb):

在钢合金中的含量为 0.35%(豁免 6a - RoHS 附件 III)
铝合金中的 0.4%(豁免 6b--附件 III RoHS)
铜合金中为 4%(豁免 6c--附件 III RoHS)。

LEMO 能否提供 RoHS 的 COC?

由于申请表的内容和格式差异很大,LEMO 采用了自己的表格来回应法规信息申请。如果客户指定了零件编号,LEMO 可以提供一份 COC,其中提及 LEMO 零件编号、RoHS 合规状态和豁免编号(如适用)。请使用您常用的沟通渠道(子公司、分销商)提交您的请求。

什么是 REACH?

2006 年 12 月通过的第 1907/2006 号欧洲法规,为欧盟化学物质的注册、评估、授权和限制建立了一个单一的综合系统。它适用于所有活动领域。

LEMO 产品中是否含有 SVHC?

铅是青铜、铜合金和焊料合金的一种成分。在我们的产品中,该物质的浓度可能超过 0.1% w / w(欧盟 RoHS 2 豁免所涵盖的应用)。

LEMO 致力于在可能的情况下减少或消除这种已确定的 SVHC,并提供足够的信息,以便安全使用该物质。

LEMO 能否提供材料声明?

由于申请表的内容和格式差异很大,LEMO 采用了自己的表格来回应法规信息申请。LEMO 可应要求提供某些特定产品的 LEMO 模板材料声明。请通过您常用的沟通渠道(子公司、经销商)提交申请。

RoHS 的限制物质有哪些?

RoHS 限制使用的物质包括铅 (Pb)、汞 (Hg)、镉 (Cd)、六价铬 (Cr6+)、多溴联苯 (PBB)、多溴联苯醚 (PBDE) 和四种不同的邻苯二甲酸盐 (DEHP、BBP、BBP、DIBP)。

什么是最大浓度值 (MCV)?

最大浓度值 (MCV) 是欧盟委员会为每种 RoHS 限制物质设定的限值。限值适用于构成产品的每种 "均质材料"。
MCV 值如下 按重量计,铅、汞、六价铬、多溴联苯、多溴联苯醚和邻苯二甲酸盐的最大含量为 0.1%。
镉的最大含量为 0.01%(按重量计)"。

什么是均质材料?

均质材料是一种整体成分均匀的材料,或者是一种由多种材料组合而成的材料,无法通过机械作用(如拧开、切割、粉碎、研磨或磨蚀过程)将其分离成不同的材料。

什么是候选清单?

根据 REACH 法规,市场上最危险的物质将逐步被列入一份名为 "候选清单 "的名单,以确保正确控制这些物质的使用,并尽快找到更安全的替代品。该清单上的物质被称为 "高度关注物质"(SVHC)。
从法律上讲,没有任何规定禁止在产品中使用这些物质,但在收到客户要求后的 45 天内,有义务告知客户该分子的名称和防护方法。
欧洲化学品管理局(ECHA)在其网页上公布了 SVHC 清单: (http://echa.europa.eu/web/guest/candidate-list-table)."

什么是 REACH 第 33 条?

第 33 条规定,欧盟境内任何含有 SVHC 超过 0.1% 重量阈值的物品的供应商必须向客户提供足够的信息,以便客户安全使用该物品。

RoHS 和 REACH 的共同点和最重要的区别?

作为共同要素,RoHS 和 REACH 都限制物质的使用(禁止或限制使用),并且都是适用于 EEA(欧洲经济区国家)的欧洲法规。
最重要的区别在于
- REACH 法规对各类产品中所有物质的生命周期进行监管。RoHS 仅对电气和电子设备中数量非常有限的物质的使用进行监管。
- 物质含量限制的参考依据: REACH -> 零件重量百分比 / RoHS -> 均质材料重量百分比。

什么是 SONY 认证绿色合作伙伴?

索尼指定合作生产环境敏感产品的供应商为绿色合作伙伴。索尼公司于 2001 年制定了 "索尼绿色合作伙伴标准",旨在鼓励供应商引进绿色合作伙伴环境管理系统。
LEMO 承诺遵守 "绿色合作伙伴环境质量认证计划",其中对受控物质进行了说明。该文件(SS-00259)汇集了 REACH 和 RoHS 以及其他各国的国家法规。
根据这一承诺,LEMO 对所有供应商进行定期控制、ICP 测试、审计、自我评估和员工培训等"。
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today. 

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We’re standing by and looking forward to hearing from you – and adding your business to our thousands of longstanding satisfied customers, partners and employees – very soon.