00 - NIM-CAMAC
- Miniature circular connector
- Indoor/ protected environments (IP50)
- Push-Pull latching system
- Coaxial contact configurations
Description | Description The standard for high-definition TV (SMPTE 304). Robust hybrid fiber optic connector guarenteeing certified signal integrity. | Description 00 series: Coaxial 50 Ω self-latching connectors, the basis of the NIM-CAMAC standard. 01 series: Smallest self-latching coaxial 50 Ω connectors. |
Locking | Locking Push-Pull | Locking Push-Pull |
Size | Size 1 size ø 19.5 mm (plugs) | Size 2 sizes from ø 5.0 to ø 6.4 mm (plugs) |
Keying | Keying 1 keyway | Keying No keying (Coax) |
Shell Types | Shell Types Over 11 shell style | Shell Types Over 40 shell styles |
Shell Material | Shell Material Stainless steel or Brass | Shell Material Brass |
Plating | Plating Chrome on brass version | Plating Nickel, Chrome or Gold |
Cable Diameter | Cable Diameter 8.9 to 9.5 mm | Cable Diameter 1.1 to 5.5 mm |
NB of contact | NB of contact 2 FO / 2 signal / 2 power & ground | NB of contact Coax 50Ω |
AWG | AWG 14 to 24 | AWG 26 |
Contact types | Contact types Multipole • Fibre Optic High Voltage | Contact types Coax 50Ω |
Contact Termination | Contact Termination Crimp | Contact Termination Solder / Crimp / Print (PCB) |
Standard | Standard SMPTE 304 & equivalent | Standard |
Sealing Level | Sealing Level IP68 | Sealing Level IP50 / hermetic sockets |
Temperature Range | Temperature Range -40°C to 80°C | Temperature Range -55°C to 260°C |
Mating Cycles | Mating Cycles > 20000 | Mating Cycles 00 > 5000 / 01 > 1000 |
The miniature 00 and 01 series offer an extensive selection of configurations for coaxial contacts which meet the NIM and CAMAC standards. Designed for indoor and protected environments (IP50), the Push-Pull latching system is efficient, reliable and safe. The ergonomic knurled pattern can be found on every size and model (elbow plugs, watertight and vacuum-tight). The 00 and 01 series are suitable for a wide range of applications including test and measurement, use with semi-conductors, in broadcast (audio/video), and the medical, defence and aerospace sectors.
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 2.30 - 2.70 mm
- Plug
- Elbow
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 3.10 - 4.00 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Crimp
- Jacket cable outside diameter [mm]
- 2.30 - 2.70 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 2.80 - 3.10 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 2.80 - 3.10 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 1.80 - 2.20 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 2.80 - 3.10 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 2.80 - 3.10 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 2.80 - 3.10 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 2.30 - 2.70 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 2.80 - 3.10 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 2.80 - 3.10 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 1.30 - 1.70 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 1.10 - 1.40 mm
- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 1.80 - 2.20 mm
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.