LEMO har ett brett utbud av kontaktdon som passar de flesta applikationer: från låg spänning till 50 kV, från några ampere till 230 A. Från djupa hav till höga höjder, erbjuder LEMO en kontaktdons lösning.

  • LaserLaser
  • EMC/EMIEMC/EMI
  • High temperature resistantHigh temperature resistant
  • Rugged, shock resistant connectorrugged shock resist
  • Watertight
Equipment
Benefits
Series
Communication and Control
Rugged, reliable, blind mating, hybrid inserts including high voltage, coax and fiberoptic to save panel space and connection time.
Motorsports
Excellent despite high vibration environment, light weight.
Telemetry
Multi-contact and hybrid inserts (low/high voltage, coax, fiberoptic) reduce space requirements and number of connections. Aluminum housings where weight is a concern, stainless steel where corrosion can be an issue.