LEMO kontaktdon är idealiska för data-och kommunikationslösningar. LEMO kontakter erbjuder full EMC / EMI-skärmning för headset, antenner och mikrofontillämpningar.

  • LaserLaser
  • EMC/EMIEMC/EMI
  • High temperature resistantHigh temperature resistant
  • Watertight
  • Small size, miniature connectorsmall size
Equipment
Benefits
Series
Antennas - Indoors
Single and multiple coax as well as hybrid electrical/coax inserts save panel space and connection time.
Antennas - Outdoors
Environmental protection for longevity of connector pair. Single and multiple coax as well as hybrid electrical/coax inserts save panel space and connection time.
Headsets/IBFs (Reporters)
Blind mating for ergonomic designs. Rugged and reliable to sutain many matings.
Remote Control
Multi-contact and hybrid inserts reduce space requirements and number of connections.
RF/uWave
Small, light weight, quick connections in limited space with easy access, up to 12 GHz frequency range (R0).
10/100 BaseT
Conversion of signal from Ethernet 100BaseT copper networks to fibre optics and vice-versa.