LEMO erbjuder kontaktdonslösningar för miljöer som är farliga för mäniskor. LEMO fjärrhanterings kontaktdon är tillverkade av rostfritt stål och med robust termoplast (PEEK) isolator.

  • EMC/EMIEMC/EMI
  • High temperature resistantHigh temperature resistant
  • High voltageHigh voltage
  • Rugged, shock resistant connectorrugged shock resist
  • Watertight
Equipment
Benefits
Series
Hot Cell Applications Connectors Operate
Stainless steel shell for gamma radiation environment, PEEK insert for radiation, EPDM seals for radiation, robotic friendly configurations, pre-entry alignment, visual indication of mated pair, lever option for lower power manipulators, many complex or hybrid insert configurations.
Close Circuit Television
Hybrid inserts (power, control signals, coax) to reduce number of connections. Stainless steel housing and robot-friendly designs.