2025-12-05
NEW M Series Single Pair Ethernet
LEMO is proud to announce the launch of the LEMO OPTIMA M Series Single Pair Ethernet (SPE) – a breakthrough in high-speed connectivity.
This cutting-edge solution delivers data transmission rates of up to 2.5 Gbps over just two wires, offering an ultra-lightweight and space-saving alternative to traditional Ethernet cabling. Designed specifically for applications where weight and space are critical, the M Series SPE is ideal for UAVs, aerospace, motorsport, defense, and industrial automation.
Thanks to its robust ratchet coupling and IP68-rated sealing, the M Series SPE ensures a secure and reliable connection even in the most demanding environments. It provides a seamless, compact, and efficient solution for applications in UAVs, aerospace, automotive, and industrial automation.
Tested to military standards, the M Series SPE guarantees exceptional resistance to shock, vibration, and extreme environmental conditions. It is purpose-built for lightweight, high-performance applications, making it the optimized choice for industries where every gram and every second count.
LEMO provides SPE connector assemblies with pre-qualified cables, delivering optimal performance and reliability in demanding environments. Each assembly is fully tested to ensure compliance and durability, enabling high-speed data and power transmission.
Discover our new SPE connectors from the 0M.511 Series