The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 18
- Contact Termination Low voltage
- PCB - Straight
- R (max)
- 6.1 mOhm
- Insert configuration value
- 2W.318 - 18 Low Voltage
- Footprint IPC Class3 compatibility
- Yes
- Class3 Productibility Level Compatibility
- B (Moderate Design Producibility - Standard)
- Rated current
- 5.5 A
- Contact Dia.
- 0.7 mm (0.028in)
- Gender
- Standard
Form & Material
- Shell style / Model id
- HV - Fixed socket, nut fixing, vacuumtight
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- G: 1 key (alpha=0, Plug: male contacts, Receptacle: female contacts)
- Colour
- Grey
- Variant
- Watertight / Vacuum-tested unmated (connector to device)
- Weight
- 28.83 g
- Panel Drill Hole
- M16
Environment
- Technical domain
- Specialties and Other
- Environmental sealing (IP rating)
- Hermetic unmated
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +80°C
- Climatic Category
- 20/200/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 40 bars
- R leak (He) (max)
- 10⁻⁷ mbar·l/s (if vacuum-tested)
- Salt Spray Corrosion
- >1000 hr
尺寸
|
A |
B |
e |
e1 |
E |
L |
N |
S1 |
S2 |
S3 |
|
mm.
|
22.5 |
21.8 |
M16x1.0 |
M20x1.0 |
12 |
35.8 |
9 |
14.5 |
18.5 |
19 |
| in. |
0.89 |
0.86 |
|
|
0.47 |
1.41 |
0.35 |
0.57 |
0.73 |
0.75 |
主要功能
- 螺纹锁定
- 高静水压环境(5至30巴)
- 定位销系统
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现