The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 8
- Contact Termination Low voltage
- Solder
- R (max)
- 6.1 mOhm
- Insert configuration value
- 1W.308 - 8 Low Voltage
- Rated current
- 5 A
- Vtest (contact-contact)
- 950 V (AC) 1300 V (DC)
- Vtest (contact-shell)
- 1150 V (AC) 1600 V (DC)
- Max. Solid Conductor
- 0.34 mm² (AWG 22)
- Max. Stranded Conductor
- 0.34 mm² (AWG 22)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.7 mm (0.028in)
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- HV - Fixed socket, nut fixing, vacuumtight
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- A: 2 keys (alpha=30, Plug: male contacts, Receptacle: female contacts)
- Colour
- Grey
- Variant
- Watertight unmated (connector to device)
- Panel Drill Hole
- M14
Environment
- Technical domain
- Specialties and Other
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +100°C
- Climatic Category
- 20/200/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 60 bars
- Salt Spray Corrosion
- >1000 hr
尺寸
|
A |
B |
e |
e1 |
E |
L |
N |
S1 |
S2 |
S3 |
|
mm.
|
18.3 |
19.5 |
M14x1.0 |
M16x1.0 |
11.5 |
30 |
8 |
12.5 |
14.5 |
17 |
| in. |
0.72 |
0.77 |
|
|
0.45 |
1.18 |
0.31 |
0.49 |
0.57 |
0.67 |
主要功能
- 螺纹锁定
- 高静水压环境(5至30巴)
- 定位销系统
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现