The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 13
- Contact Termination Low voltage
- Solder
- Gender
- Standard
Form & Material
- Shell style / Model id
- FV_/Z - Straight plug, cable collet and nut for fitting a bend relief
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- G: 1 key (alpha=0, Plug: male contacts, Receptacle: female contacts)
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
- Weight
- 169.41 g
Environment
- Technical domain
- Specialties and Other
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 10.60 - 12.00 mm
尺寸
|
A |
B |
L |
M |
N |
S1 |
S3 |
|
mm.
|
34.3 |
22 |
71.5 |
57.5 |
17.5 |
32 |
19 |
| in. |
1.35 |
0.87 |
2.81 |
2.26 |
0.69 |
1.26 |
0.75 |
主要功能
- 螺纹锁定
- 高静水压环境(5至30巴)
- 定位销系统
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现