The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Solder
- R (max)
- 4.8 mOhm
- Insert configuration value
- 1W.304 - 4 Low Voltage
- Rated current
- 10 A
- Vtest (contact-contact)
- 1350 V (AC) 1900 V (DC)
- Vtest (contact-shell)
- 1450 V (AC) 2100 V (DC)
- Max. Solid Conductor
- 0.34 mm² (AWG 22)
- Max. Stranded Conductor
- 0.34 mm² (AWG 22)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.9 mm (0.035in)
- Protocol
- USB 2.0 (480Mb/s)
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- FV - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Stainless steel shell, collet nut and coupling nut, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Threaded
- Keying
- G: 1 key (alpha=0, Plug: male contacts, Receptacle: female contacts)
- Colour
- Grey
Environment
- Technical domain
- Specialties and Other
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 6.10 - 6.50 mm
尺寸
|
A |
B |
L |
M |
N |
S1 |
S3 |
|
mm.
|
19.3 |
11.0 |
43.7 |
35.5 |
14.0 |
18 |
9 |
| in. |
0.76 |
0.43 |
1.72 |
1.4 |
0.55 |
0.71 |
0.35 |
主要功能
- 螺纹锁定
- 高静水压环境(5至30巴)
- 定位销系统
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现