The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 3
- Contact Termination Low voltage
- Solder
- Nb of contacts Fiber optic
- 9
- Insert configuration value
- 5W.99B - 9 FO Type F2+ 3 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 4 mm: 35 A, 2 mm: 18 A
- Test voltage (kV rms) Contact-contact
- 2.55
- Test voltage (kV rms) Contact-shell
- 2.05
- Contact Dia.
- 1 x 4 mm and 2 x 2 mm
- Gender
- Standard
Form & Material
- Shell style / Model id
- EV - Fixed socket, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- G: 1 key (alpha=0, Plug: male contacts, Receptacle: female contacts)
- Colour
- Grey
Environment
- Technical domain
- Specialties and Other
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
尺寸
|
A |
B |
e |
e1 |
E |
L |
N |
S1 |
S2 |
S3 |
|
mm.
|
48 |
53 |
M38x1.5 |
M45x1.5 |
18 |
47.5 |
12.5 |
35.5 |
42.5 |
46 |
| in. |
1.89 |
2.09 |
|
|
0.71 |
1.87 |
0.49 |
1.4 |
1.67 |
1.81 |
主要功能
- 螺纹锁定
- 高静水压环境(5至30巴)
- 定位销系统
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现