The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Crimp
- R (max)
- 3.1 mOhm
- Insert configuration value
- 4N.304 - 4 Low Voltage
- Insulator
- Y: PEEK
- Rated current
- 30 A
- Contact retention
- 75 N
- Max. Conductor
- 4 mm² (AWG 10)
- Min. Conductor
- 2.5 mm² (AWG 14)
- Bucket Dia.
- 2.9 mm (0.114in)
- Contact Dia.
- 3 mm (0.118in)
- Wire Size/AWG
- 14 - 10
- Gender
- Standard
Form & Material
- Shell style / Model id
- PBG - Fixed receptacle with square flange, 4 screw fixing, with long pre-positioning sleeve and cable clamp. Without earthing crown
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Female contacts
- Colour
- Grey
- Weight
- 1000.2 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
主要功能
- 远程操作不锈钢
- 耐化学和辐射
- 符合核质量标准
- 带有定位销的插拔自锁系统
- 适用于极端环境
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现