Image for illustrative purpose only
Number of contacts Low Voltage
20
Wire Size/AWG
24 - 16
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Size
5N

Electrical Configuration

Number of contacts Low Voltage
20
Contact Termination Low voltage
Solder
R (max)
3.5 mOhm
Insert configuration value
5N.320 - 20 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
10 A
Max. Solid Conductor
1 mm² (AWG 16)
Max. Stranded Conductor
1 mm² (AWG 18)
Bucket Dia.
1.4 mm (0.055in)
Contact Dia.
1.6 mm (0.063in)
Wire Size/AWG
24 - 16
Gender
Standard

Form & Material

Shell style / Model id
HSY - Fixed receptacle for remote handling, watertight, nut fixing, with lever
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Push-Pull latch with additional lever. Female contacts
Colour
Grey
Variant
Watertight / Vacuum-tested unmated (connector to device)
Weight
983.41 g

Environment

Technical domain
Energy and Industrial, Specialties and Other
Environmental sealing (IP rating)
Hermetic unmated
R leak (He) (max)
10⁻⁷ mbar·l/s (if vacuum-tested)

Technical plans

https://web.lemo.com/img/Illustrations/b/types/5_320_f.gif
https://web.lemo.com/img/Illustrations/n/models/hsy.gif
https://web.lemo.com/img/Illustrations/n/keys/y.gif

尺寸

A B C F G H I M N P S2
mm. 55 M45x1.5 54.0 28.0 35 96.4 60.6 94.0 19.5 11.5 42.5
in. 2.17 2.13 1.1 1.38 3.8 2.39 3.7 0.77 0.45 1.67
N - Nuclear Stainless Steel
N - Nuclear Stainless Steel
远程操作不锈钢
耐化学和辐射
符合核质量标准
带有定位销的插拔自锁系统
适用于极端环境
主要功能
远程操作不锈钢
耐化学和辐射
符合核质量标准
带有定位销的插拔自锁系统
适用于极端环境
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。