The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 20
- Contact Termination Low voltage
- Solder
- R (max)
- 3.5 mOhm
- Insert configuration value
- 5N.320 - 20 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 10 A
- Max. Solid Conductor
- 1 mm² (AWG 16)
- Max. Stranded Conductor
- 1 mm² (AWG 18)
- Bucket Dia.
- 1.4 mm (0.055in)
- Contact Dia.
- 1.6 mm (0.063in)
- Wire Size/AWG
- 24 - 16
- Gender
- Standard
Form & Material
- Shell style / Model id
- FZG - Straight plug with positioning pin, cable clamp and smooth handling surface
- Plug
- Straight
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Male contacts
- Colour
- Grey
- Weight
- 987.44 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 13.60 - 14.50 mm
尺寸
|
A |
L |
M |
N |
P |
S1 |
S2 |
|
mm.
|
45 |
155 |
90 |
1 |
50 |
39 |
40 |
| in. |
1.77 |
6.1 |
3.54 |
0.04 |
1.97 |
1.54 |
1.57 |
主要功能
- 远程操作不锈钢
- 耐化学和辐射
- 符合核质量标准
- 带有定位销的插拔自锁系统
- 适用于极端环境
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现