The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 3
- Contact Termination Low voltage
- Crimp
- R (max)
- 3.3 mOhm
- Insert configuration value
- 3N.303 - 3 Low Voltage
- Insulator
- Y: PEEK
- Rated current
- 25 A
- Contact retention
- 65 N
- Max. Conductor
- 2.5 mm² (AWG 12)
- Min. Conductor
- 1.5 mm² (AWG 16)
- Bucket Dia.
- 2.4 mm (0.094in)
- Contact Dia.
- 2 mm (0.079in)
- Wire Size/AWG
- 16 - 12
- Gender
- Standard
Form & Material
- Shell style / Model id
- FZG - Straight plug with positioning pin, cable clamp and smooth handling surface
- Plug
- Straight
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Male contacts
- Colour
- Grey
- Weight
- 213.42 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 8.60 - 9.00 mm
尺寸
|
A |
L |
M |
N |
P |
S1 |
S2 |
|
mm.
|
25 |
103 |
55 |
1 |
25 |
21 |
20 |
| in. |
0.98 |
4.06 |
2.17 |
0.04 |
0.98 |
0.83 |
0.79 |
主要功能
- 远程操作不锈钢
- 耐化学和辐射
- 符合核质量标准
- 带有定位销的插拔自锁系统
- 适用于极端环境
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现