The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Crimp
- Insert configuration value
- 5N.304 - 4 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 35 A
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- FMG - Elbow plug (120°) with positioning pin, cable clamp and rough handling surface
- Plug
- Elbow
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Female contacts
- Colour
- Grey
- Weight
- 1304.59 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 17.60 - 18.50 mm
尺寸
|
A |
D |
E |
H |
L |
L1 |
M |
P |
S1 |
S2 |
S3 |
S4 |
|
mm.
|
45 |
48 |
42 |
116.9 |
154.5 |
129.6 |
66.3 |
23 |
36 |
40 |
38 |
42 |
| in. |
1.77 |
1.89 |
1.65 |
4.6 |
6.08 |
5.1 |
2.61 |
0.91 |
1.42 |
1.57 |
1.5 |
1.65 |
主要功能
- 远程操作不锈钢
- 耐化学和辐射
- 符合核质量标准
- 带有定位销的插拔自锁系统
- 适用于极端环境
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现