您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- SUPREME (极端环境)
- N - Nuclear Stainless Steel
- FHG.3N.304.TLLY90Y
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 3N.304 - 4 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 19 A
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- FHG - Elbow plug (90°) with positioning pin, cable clamp and rough handling surface
- Plug
- Elbow
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Female contacts
- Colour
- Grey
- Variant
- Special part (contact LEMO for details)
- Weight
- 276.66 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 8.60 - 9.00 mm
Technical plans
尺寸
| A | D | E | H | L | M | P | S1 | S2 | S3 | S4 | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| mm. | 25 | 28 | 24 | 70.2 | 82.3 | 34.6 | 23 | 17 | 20 | 18 | 24 |
| in. | 0.98 | 1.1 | 0.94 | 2.76 | 3.24 | 1.36 | 0.91 | 0.67 | 0.79 | 0.71 | 0.94 |
N - Nuclear Stainless Steel
主要功能
- 远程操作不锈钢
- 耐化学和辐射
- 符合核质量标准
- 带有定位销的插拔自锁系统
- 适用于极端环境

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。