The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Coax
- 2
- Contact Termination Coax - Conductor fixing
- Solder
- Insert configuration value
- 5N.870 - 2 Coax (75 Ohm), 10 Low V
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Impedance
- 75 Ohms
- Wire Size/AWG
- 30 - 22
Form & Material
- Shell style / Model id
- EDG - Fixed receptacle with square flange, 4 screw fixing, with long pre-positioning sleeve
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Female contacts
- Colour
- Grey
- Weight
- 703.09 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
尺寸
|
A |
B |
C |
D |
F |
G |
H |
M |
N |
P |
|
mm.
|
55 |
45 |
5.2 |
58 |
28.0 |
35 |
46 |
94.0 |
13.2 |
5 |
| in. |
2.17 |
1.77 |
0.2 |
2.28 |
1.1 |
1.38 |
1.81 |
3.7 |
0.52 |
0.2 |
主要功能
- 远程操作不锈钢
- 耐化学和辐射
- 符合核质量标准
- 带有定位销的插拔自锁系统
- 适用于极端环境
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现