您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- SUPREME (极端环境)
- N - Nuclear Stainless Steel
- AJY.4N.304.TLAPV
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 4N.304 - 4 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 30 A
- Contact Dia.
- 3 mm (0.12in)
- Wire Size/AWG
- 18 - 10
Form & Material
- Shell style / Model id
- AJY - Fixed adapter to K series, vacuumtight with lever (interchangeable insulator)
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch with additional lever. Male contacts
- Colour
- Grey
- Variant
- Watertight / Vacuum-tested unmated (connector to device)
- Weight
- 856.57 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- Hermetic unmated
- Endurance
- >1000 mating cycles
- R leak (He) (max)
- 10⁻⁷ mbar·l/s (if vacuum-tested)
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
Technical plans
尺寸
| A | B | C | F | G | H | I | J | M | N | P | S1 | S2 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| mm. | 40 | M40x1.5 | 50 | 20.0 | 24 | 75.8 | 43.6 | 13 | 89.5 | 34.9 | 12 | 46 | 38.0 |
| in. | 1.57 | 1.97 | 0.79 | 0.94 | 2.98 | 1.72 | 0.51 | 3.52 | 1.37 | 0.47 | 1.81 | 1.5 |
N - Nuclear Stainless Steel
主要功能
- 远程操作不锈钢
- 耐化学和辐射
- 符合核质量标准
- 带有定位销的插拔自锁系统
- 适用于极端环境

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。