The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 5
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 4V.305 - 2 (3 mm) + 3 (2 mm) Low Voltage
- Rated current
- 3 mm : 22 A, 2 mm : 16 A
- Vtest
- 2100 V (AC), 3000 V (DC)
- Bucket Dia.
- 2x2.70 mm, 3x1.80 mm
- Contact Dia.
- 2x3.0 mm, 3x2.0 mm
- Wire Size/AWG details
- 3.0 mm : 12 (AWG max), 2.0 mm : 16 (AWG max)
Form & Material
- Shell style / Model id
- PVP - Free socket with oversize cable collet
- Socket / Receptacle
- Free
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Colour
- Grey
- Weight
- 253.16 g
- Panel Drill Hole
- M30
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Jacket cable outside diameter [mm]
- 17.60 - 18.50 mm
尺寸
|
B |
e |
L |
S1 |
S2 |
S3 |
|
mm.
|
36 |
M30x1.0 |
109 |
22 |
30 |
32 |
| in. |
1.42 |
|
4.29 |
0.87 |
1.18 |
1.26 |
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现