The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 5
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 3V.305 - 2 (2 mm) + 3 (1.3 mm) Low Voltage
- Rated current
- 2 mm : 18 A, 1.3 mm : 14 A
- Vtest
- 1500 V (AC), 2100 V (DC)
- Bucket Dia.
- 2x1.80 mm, 3x1.0 mm
- Contact Dia.
- 2x2.0 mm, 3x1.3 mm
- Wire Size/AWG details
- 2.0 mm : 16 (AWG max), 1.3 mm : 20 (AWG max)
Form & Material
- Shell style / Model id
- PVP - Free socket with oversize cable collet
- Socket / Receptacle
- Free
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Colour
- Grey
- Weight
- 124.08 g
- Panel Drill Hole
- M24
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Jacket cable outside diameter [mm]
- 12.10 - 12.80 mm
尺寸
|
B |
e |
L |
S1 |
S2 |
S3 |
|
mm.
|
22 |
M24x1.0 |
84 |
16 |
19 |
19 |
| in. |
0.87 |
|
3.31 |
0.63 |
0.75 |
0.75 |
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现