The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Coax
- 1
- Contact Termination Coax - Conductor fixing
- Solder
- Insert configuration value
- 1V.250 - 1 Coax (50 Ohm)
- Impedance
- 50 Ohms
Form & Material
- Shell style / Model id
- PSN - Fixed socket, cable collet, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- Circular, female
- Colour
- Grey
- Weight
- 35.9 g
- Panel Drill Hole
- M16
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Jacket cable outside diameter [mm]
- 3.10 - 3.50 mm
尺寸
|
A |
B |
e |
E |
L |
M |
N |
S1 |
S3 |
S4 |
|
mm.
|
21 |
21.5 |
M16x1.0 |
10.5 |
46 |
2 |
8 |
14.5 |
9 |
19 |
| in. |
0.83 |
0.85 |
|
0.41 |
1.81 |
0.08 |
0.31 |
0.57 |
0.35 |
0.75 |
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现