The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 2
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 3V.302 - 2 Low Voltage
- Rated current
- 23 A
- Vtest
- 3000 V (AC), 4200 V (DC)
- Bucket Dia.
- 1.8
- Wire Size/AWG
- 14 - 14
Form & Material
- Shell style / Model id
- FVN - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Stainless steel shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- Hermaphroditic keying (half moon insert) with male pin 1
- Colour
- Grey
- Weight
- 98.89 g
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 7.60 - 8.00 mm
尺寸
|
A |
B |
L |
M |
N |
S1 |
S2 |
S3 |
|
mm.
|
27.8 |
18 |
61 |
47 |
16.5 |
26 |
16 |
15 |
| in. |
1.09 |
0.71 |
2.4 |
1.85 |
0.65 |
1.02 |
0.63 |
0.59 |
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现