Image for illustrative purpose only

FVN.1V.305.CLAC30Z

Number of contacts Low Voltage
5
Plug
Plug - Straight
Locking system
Threaded
Jacket cable outside diameter [mm]
2.60 - 3.00 mm
Size
1V

Electrical Configuration

Number of contacts Low Voltage
5
Contact Termination Low voltage
Solder
Insert configuration value
1V.305 - 2 (0.9 mm) + 3 (0.7 mm) Low Voltage
Rated current
0.9 mm : 10 A, 0.7 mm : 7 A
Vtest
1500 V (AC), 2100 V (DC)
Bucket Dia.
2x0.8 mm, 3x0.8 mm
Contact Dia.
2x0.9 mm, 3x0.7 mm
Wire Size/AWG details
0.9 mm : 22 (AWG max), 0.7 mm : 26 (AWG max)

Form & Material

Shell style / Model id
FVN - Straight plug, cable collet and nut for fitting a bend relief
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Threaded
Keying
Hermaphroditic keying (half moon insert) with male pin 1
Colour
Grey
Variant
Nut for fitting a bend relief
Weight
32.5 g

Environment

Environmental sealing (IP rating)
IP68
Endurance
1000 mating cycles
Temperature range
-20°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
20/200/21
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Pressure
30 bars
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
2.60 - 3.00 mm
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。