The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Solder
- R (max)
- 4.8 mOhm
- Insert configuration value
- 1V.304 - 4 Low Voltage
- Rated current
- 10 A
- Vtest
- 1200 V (AC), 1800 V (DC)
- Max. Solid Conductor
- 0.34 mm² (AWG 22)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.9 mm (0.0354in)
- Wire Size/AWG
- 30 - 22
Form & Material
- Shell style / Model id
- FVN - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Stainless steel shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- Hermaphroditic keying (half moon insert) with male pin 1
- Colour
- Grey
- Weight
- 28.89 g
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 5.10 - 5.50 mm
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现