The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 12
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 5V.312 - 12 Low Voltage
- Rated current
- 18 A
- Vtest
- 2100 V (AC), 3000 V (DC)
- Bucket Dia.
- 1.8
- Wire Size/AWG
- 14 - 14
Form & Material
- Shell style / Model id
- EVP - Fixed socket, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Colour
- Grey
- Weight
- 406.67 g
- Panel Drill Hole
- M45
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
尺寸
|
A |
B |
e |
E |
L |
M |
N |
P |
S1 |
|
mm.
|
55 |
54 |
M45x1.5 |
15.5 |
44.5 |
4.5 |
12.5 |
24.5 |
42.5 |
| in. |
2.17 |
2.13 |
|
0.61 |
1.75 |
0.18 |
0.49 |
0.96 |
1.67 |
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现