The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Insert configuration value
- 4V.836 - 2 Coax (50 Ohm), 6 Low V.
Form & Material
- Shell style / Model id
- EVP - Fixed socket, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- Hermaphroditic keying (half moon insert) with male pin 1
- Colour
- Grey
- Weight
- 126.57 g
- Panel Drill Hole
- M30
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
尺寸
|
A |
B |
e |
E |
L |
M |
N |
P |
S1 |
S4 |
|
mm.
|
38 |
40.5 |
M30x1.0 |
14.5 |
35 |
3.5 |
10 |
21.5 |
28.5 |
36 |
| in. |
1.5 |
1.59 |
|
0.57 |
1.38 |
0.14 |
0.39 |
0.85 |
1.12 |
1.42 |
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现