您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- SPECIALTIES (特定行业)
- V - Underwater Stepped Insert
- BRF.4V.200.NAV
Form & Material
- Shell style / Model id
- BRF - Cap for free receptacle
- Housing material
- Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- Circular, female
- Colour
- Grey
- Weight
- 48.05 g
Environment
- Environmental sealing (IP rating)
- IP68
- Temperature range
- -20°C / +135°C
- Climatic Category
- 20/200/21
- Pressure
- 30 bars
- Salt Spray Corrosion
- >144 hr
Technical plans
尺寸
| A | L | N | S1 | |
|---|---|---|---|---|
| mm. | 34.3 | 14.7 | 120 | 32 |
| in. | 1.35 | 0.58 | 4.72 | 1.26 |

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。