您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- SPECIALTIES (特定行业)
- R - Rectangular
- EGA.1R.365.GLN
Electrical Configuration
- Number of contacts Low Voltage
- 65
- Contact Termination Low voltage
- PCB - Straight
- Insert configuration value
- 1R.365 - 65 low voltage
- Footprint IPC Class3 compatibility
- Yes
- Class3 Productibility Level Compatibility
- B (Moderate Design Producibility - Standard)
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 0.5 A
- Contact Dia.
- 0.5
Form & Material
- Shell style / Model id
- EGG - Fixed receptacle, key (G) or key (A)
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Crastin® PBT (Polybutylene terephthalate), grey
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=42,gamma=30, plug: male contacts, receptacle: female contacts)
- Weight
- 15.3 g
Environment
- Environmental sealing (IP rating)
- IP50
- Temperature range
- -30°C / +150° C
Technical plans
尺寸
| A | B | L | M | |
|---|---|---|---|---|
| mm. | 37 | 12.5 | 18 | 14.5 |
| in. | 1.46 | 0.49 | 0.71 | 0.57 |
CAD

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。