The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Triax
- 1
- Contact Termination Triax
- Crimp
- Insert configuration value
- 4A.675 - 1 Triax (75 Ohm)
- Insulator
- T: PTFE
- Rated current
- 6 A
- Impedance
- 75 Ohms
- Vtest
- 1200 V (AC), 1690 V (DC)
Form & Material
- Shell style / Model id
- FFB - Straight plug with safety ring and cable collet and nut for fitting a bend relief
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular, male
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
- Weight
- 228.12 g
Environment
- Environmental sealing (IP rating)
- IP61
- Endurance
- 5000 mating cycles
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- Cable collet
尺寸
|
A |
L |
M |
S1 |
S2 |
|
mm.
|
29 |
98 |
69 |
22 |
24 |
| in. |
1.14 |
3.86 |
2.72 |
0.87 |
0.94 |
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现