The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Triax
- 1
- Contact Termination Triax
- Solder
- Insert configuration value
- 3T.675 - 1 Triax (75 Ohm)
- Insulator
- T: PTFE
- Rated current
- 8 A
- Impedance
- 75 Ohms
- Vtest
- 1200 V (AC), 1690 V (DC)
- Gender
- Standard
Form & Material
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular, female
- Colour
- Grey
- Weight
- 177.52 g
Environment
- Environmental sealing (IP rating)
- IP66
- Endurance
- >1000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现