The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 2
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 2C.302 - 2 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 20 A
- Vtest
- 1700 V (AC), 2400 V (DC)
- Contact Dia.
- 1.6
- Wire Size/AWG
- 24 - 16
Form & Material
- Shell style / Model id
- HEP - Fixed receptacle, nut fixing, watertight or vacuum-tight (back panel mounting)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Variant
- Watertight unmated (connector to device)
- Weight
- 9.87 g
- Panel Drill Hole
- M15
Environment
- Environmental sealing (IP rating)
- IP50
- Endurance
- 500 mating cycles
- Salt Spray Corrosion
- >1000 hr
尺寸
|
A |
L |
e |
|
mm.
|
20 |
20 |
M15x1.0 |
| in. |
0.79 |
0.79 |
|
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现