您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- SPECIALTIES (特定行业)
- 0A - Miniature 50Ω & 75Ω
- FFS.0A.250.NTAE52
Electrical Configuration
- Nb of contacts Coax
- 1
- Contact Termination Coax - Conductor fixing
- Solder
- Insert configuration value
- 0A.250 - 1 Coax (50 Ohm)
- Impedance
- 50 Ohms
- Bucket Dia.
- 1.1
Form & Material
- Shell style / Model id
- FFS - Straight plug , cable crimping
- Plug
- Straight
- Housing material
- Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 6.71 g
Environment
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Salt Spray Corrosion
- >144 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Crimp
- Jacket cable outside diameter [mm]
- 4.40 - 5.10 mm
Technical plans
尺寸
| A | L | M | S2 | S1 | |
|---|---|---|---|---|---|
| mm. | 9 | 37 | 28 | 7.5 | 7.5 |
| in. | 0.35 | 1.46 | 1.1 | 0.3 | 0.3 |

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。