您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- SPECIALTIES (特定行业)
- 03 - Underwater
- HVP.03.250.CLLPVB
Electrical Configuration
- Nb of contacts Coax
- 1
- Contact Termination Coax - Conductor fixing
- Solder
- Insert configuration value
- 03.250 - 1 Coax (50 Ohm)
- Rated current
- 4 A
- Impedance
- 50 Ohms
Form & Material
- Shell style / Model id
- HVP.03 - Fixed receptacle, round flange, nut fixing, vacuumtight
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- 3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
- Variant
- Watertight / Vacuum-tested unmated (connector to device)
- Weight
- 4.32 g
- Panel Drill Hole
- M7
Environment
- Environmental sealing (IP rating)
- IP68
- Temperature range
- -20°C / +100°C
- Climatic Category
- 20/200/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 100 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 60 bars (120 bars with LEMO cable assembly)
- R leak (He) (max)
- 10⁻⁷ mbar·l/s (if vacuum-tested)
- Salt Spray Corrosion
- >1000 hr
CAD

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。