The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Solder
- R (max)
- 8.7 mOhm
- Insert configuration value
- 03.304 - 4 Low Voltage
- Rated current
- 2 A
- Max. Solid Conductor
- 0.09 mm² (AWG 28)
- Max. Stranded Conductor
- 0.05 mm² (AWG 30)
- Bucket Dia.
- 0.4 mm (0.016in)
- Contact Dia.
- 0.5 mm (0.02in)
- Wire Size/AWG
- 34 - 28
Form & Material
- Shell style / Model id
- FVG - Straight plug with oversize cable collet
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- G: 1 key (alpha=0, Plug: male contacts, Receptacle: female contacts)
- Weight
- 10.47 g
Environment
- Environmental sealing (IP rating)
- IP68
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 100 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 60 bars (120 bars with LEMO cable assembly)
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现