您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- SPECIALTIES (特定行业)
- 03 - Underwater
- FVG.03.302.SLAK40
Electrical Configuration
- Number of contacts Low Voltage
- 2
- Contact Termination Low voltage
- Solder
- R (max)
- 8.7 mOhm
- Insert configuration value
- 03.302 - 2 Low Voltage
- Rated current
- 5 A
- Max. Solid Conductor
- 0.09 mm² (AWG 28)
- Max. Stranded Conductor
- 0.05 mm² (AWG 30)
- Bucket Dia.
- 0.4 mm (0.016in)
- Contact Dia.
- 0.5 mm (0.02in)
- Wire Size/AWG
- 34 - 28
Form & Material
- Shell style / Model id
- FVG - Straight plug with oversize cable collet
- Plug
- Straight
- Housing material
- Stainless steel shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- G: 1 key (alpha=0, Plug: male contacts, Receptacle: female contacts)
- Weight
- 9.81 g
Environment
- Environmental sealing (IP rating)
- IP68
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 100 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 60 bars (120 bars with LEMO cable assembly)
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
Technical plans
尺寸
| A | L | M | S1 | S2 | S3 | |
|---|---|---|---|---|---|---|
| mm. | 11.8 | 38.7 | 30.5 | 11 | 7 | 7 |
| in. | 0.46 | 1.52 | 1.2 | 0.43 | 0.28 | 0.28 |

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。