The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 13
- Contact Termination Low voltage
- PCB - Straight
- R (max)
- 8.5 mOhm
- Insert configuration value
- SP.M13 - 13 Low V.
- Footprint IPC Class3 compatibility
- Contact LEMO for details
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 4 A
- Creepage distance
- 0.5 mm
- Contact Dia.
- 0.7 mm (0.028in)
- Gender
- Standard
Form & Material
- Shell style / Model id
- SK_.SP - Fixed socket, key (N) or keys (P, S and T), with two nuts (back panel mounting), blue front nut and straight print contacts
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Proprietary sulfone, grey
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=0, gamma=60, plug: male contacts, receptacle: female contacts)
- Colour
- Grey - Blue
- Variant
- Blue front nut
- Panel Drill Hole
- M14
Environment
- Technical domain
- Medical
- Environmental sealing (IP rating)
- IP50
- Endurance
- >5000 mating cycles
- Temperature range
- -50°C / +170°C
- Steam sterilization
- > 100 times
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
尺寸
|
a |
B |
N |
e |
Emax |
|
mm.
|
4.1 |
18.5 |
23.5 |
M14x1 |
8.5 |
| in. |
0.16 |
0.73 |
0.93 |
|
0.33 |
主要功能
- 适用于室内/受保护和户外环境
- 专利插拔自锁
- 定位销系统和颜色编码
- 采用轻质独特的PPSU材料
- 耐化学品和灭菌
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现