Image for illustrative purpose only
Number of contacts Low Voltage
5
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Elbow
Locking system
Push-pull
Panel Drill Hole
M14
Size
1P

Electrical Configuration

Number of contacts Low Voltage
5
Contact Termination Low voltage
PCB - Straight
R (max)
4.5 mOhm
Insert configuration value
1P.M05 - 5 Low Voltage
Footprint IPC Class3 compatibility
Yes
Class3 Productibility Level Compatibility
A (General Design Producibility - Preferred)
Insulator
G: PSU gray
Rated current
7 A
Test voltage contact-contact
1.48 (kV DC)
Air clearance
0.8 mm
Creepage distance
0.8 mm
Contact Dia.
0.9 mm (0.0354in)
Gender
Standard

Form & Material

Shell style / Model id
PX - Elbow receptacle key (G) or keys (A,B,C) with two nuts for printed circuit
Socket / Receptacle
Elbow
Housing material
PSU (Polysulfone), grey
Locking system
Push-pull
Keying
G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Colour
Grey - Blue
Variant
Blue front nut
Weight
8.21 g
Panel Drill Hole
M14

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
> 5000 mating cycles
Temperature range
-50°C / +150°C
F ret (max)
150 N
F ret (min)
50 N
Steam sterilization
Compiles with ISO 17665:2024 sterilization standard for autoclave, ISO 11135:2014 for EtO, and ISO 11137-1, -2, -3 standards for gamma, e-beam x-ray. For more details on sterilization methods and cycles, please contact us.

Technical plans

https://web.lemo.com/img/Illustrations/p/types/1_m05_f.gif
https://web.lemo.com/img/Illustrations/p/models/pxg_a.gif
https://web.lemo.com/img/Illustrations/p/keys/g_1.gif

尺寸

L A e E S1 S2
mm. 30.2 19.2 M14x1 6.9 max S12.5 S17
in. 1.19 0.76
REDEL P - Push-Pull
REDEL P - Push-Pull
室内/受保护环境(IP50/IP64)
插拔自锁
定位销和颜色编码
轻便且可完全灭菌
可一次性使用
主要功能
室内/受保护环境(IP50/IP64)
插拔自锁
定位销和颜色编码
轻便且可完全灭菌
可一次性使用
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。