Image for illustrative purpose only
Number of contacts High Voltage
3
Gender
Reverse Gender
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Size
1P

Electrical Configuration

Number of contacts High Voltage
3
Contact Termination High voltage
Solder
R (max)
4.5 mOhm
Insert configuration value
1P.N03 - 3 High Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
9 A
Test voltage contact-contact
4.81 (kV DC)
Max. Solid Conductor
1 mm² (AWG 18)
Max. Stranded Conductor
1 mm² (AWG 18)
Air clearance
2.00 mm
Creepage distance
2.00 mm
Cable type
H07 RN-F
Bucket Dia.
1.4 mm (0.055in)
Contact Dia.
0.9 mm (0.04in)
Gender
Reverse Gender

Form & Material

Shell style / Model id
PK - Fixed receptacle with two nuts (back panel mounting) mains power
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
PSU (Polysulfone), blue lagoon
Locking system
Push-pull
Keying
H: 2 keys (beta=170, plug: female contacts, receptacle: male contacts)
Weight
4.38 g

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
> 5000 mating cycles
Temperature range
-50°C / +150°C
F ret (max)
150 N
F ret (min)
50 N

Technical plans

https://web.lemo.com/img/Illustrations/p/types/1_n03_m.gif
https://web.lemo.com/img/Illustrations/p/models/pk_n0_l_l.gif
https://web.lemo.com/img/Illustrations/p/keys/h_1.gif
REDEL P - Push-Pull
REDEL P - Push-Pull
室内/受保护环境(IP50/IP64)
插拔自锁
定位销和颜色编码
轻便且可完全灭菌
可一次性使用
主要功能
室内/受保护环境(IP50/IP64)
插拔自锁
定位销和颜色编码
轻便且可完全灭菌
可一次性使用
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。