Image for illustrative purpose only
Number of contacts Low Voltage
12
Wire Size/AWG
34 - 28
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.00 - 12.60 mm
Size
1P

Electrical Configuration

Number of contacts Low Voltage
12
Contact Termination Low voltage
Solder
R (max)
8.5 mOhm
Insert configuration value
1P.M12 - 12 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
2.5 A
Test voltage contact-contact
0.75 (kV DC)
Max. Solid Conductor
0.09 mm² (AWG 28)
Max. Stranded Conductor
0.09 mm² (AWG 28)
Air clearance
0.5 mm
Creepage distance
0.5 mm
Bucket Dia.
0.45 mm (0.018in)
Contact Dia.
0.5 mm (0.0201in)
Wire Size/AWG
34 - 28
Gender
Standard

Form & Material

Shell style / Model id
PK - Fixed receptacle with two nuts (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
PEI (Polyetherimide), black
Locking system
Push-pull
Keying
A: 2 keys (alpha=40, Plug: male contacts, Receptacle: female contacts)
Colour
Black - Blue
Variant
Blue front nut

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
>5000 mating cycles
Temperature range
-50°C / +150°C
F ret (max)
150 N
F ret (min)
50 N
Steam sterilization
Compiles with ISO 17665:2024 sterilization standard for autoclave, ISO 11135:2014 for EtO, and ISO 11137-1, -2, -3 standards for gamma, e-beam x-ray. For more details on sterilization methods and cycles, please contact us.

Cable fixation

Jacket cable outside diameter [mm]
1.00 - 12.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/p/keys/a_1.gif

尺寸

A a N
mm. 19.5 0-4.5 20.5-22.2
in. 0.77
REDEL P - Push-Pull
REDEL P - Push-Pull
室内/受保护环境(IP50/IP64)
插拔自锁
定位销和颜色编码
轻便且可完全灭菌
可一次性使用
主要功能
室内/受保护环境(IP50/IP64)
插拔自锁
定位销和颜色编码
轻便且可完全灭菌
可一次性使用
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。