您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- REDEL (塑料)
- REDEL P - Push-Pull
- PFB.M0.9GL.AC52RZ
Electrical Configuration
- Number of contacts Low Voltage
- 9
- Contact Termination Low voltage
- Solder
- R (max)
- 8.5 mOhm
- Insert configuration value
- 1P.M09 - 9 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 3 A
- Test voltage contact-contact
- 1.2 (kV DC)
- Max. Solid Conductor
- 0.09 mm² (AWG 28)
- Max. Stranded Conductor
- 0.09 mm² (AWG 28)
- Air clearance
- 0.6 mm
- Creepage distance
- 0.6 mm
- Bucket Dia.
- 0.45 mm (0.018in)
- Contact Dia.
- 0.5 mm (0.0201in)
- Wire Size/AWG
- 34 - 28
- Gender
- Standard
Form & Material
- Housing material
- PSU (Polysulfone), grey
- Locking system
- Push-pull
- Keying
- B: 2 keys (alpha=60, Plug: male contacts, Receptacle: female contacts)
- Colour
- Grey - Red
- Variant
- Red collet nut for bend relief
- Weight
- 4.95 g
Environment
- Technical domain
- Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP64
- Endurance
- > 5000 mating cycles
- Temperature range
- -50°C / +150°C
- F ret (max)
- 150 N
- F ret (min)
- 50 N
- Steam sterilization
- Compiles with ISO 17665:2024 sterilization standard for autoclave, ISO 11135:2014 for EtO, and ISO 11137-1, -2, -3 standards for gamma, e-beam x-ray. For more details on sterilization methods and cycles, please contact us.
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm
CAD
REDEL P - Push-Pull
主要功能
- 室内/受保护环境(IP50/IP64)
- 插拔自锁
- 定位销和颜色编码
- 轻便且可完全灭菌
- 可一次性使用

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。