Image for illustrative purpose only

CSB.H08.GLL.C52GZ

Number of contacts High Voltage
8
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Free
Locking system
Push-pull
Jacket cable outside diameter [mm]
3.20 - 5.20 mm
Size
2P

Electrical Configuration

Number of contacts High Voltage
8
Contact Termination High voltage
Solder
Insert configuration value
2P.H08 - 8 High Voltage
Insulator
L: PEEK for solder contacts
Rated current
6.5 A
Test voltage contact-contact
14.56 kV DC
Air clearance
7.42 mm
Creepage distance
7.42 mm
Gender
Standard

Form & Material

Shell style / Model id
CS - Free receptacle with cable collet, watertight (IP 66) and nut for fitting a bend relief
Socket / Receptacle
Free
Housing material
PSU (Polysulfone), grey
Locking system
Push-pull
Keying
B: 3 keys (alpha=0, gamma=60, Plug: male contacts, Receptacle: female contacts)
Colour
Grey
Variant
Nut for fitting a bend relief

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP66
Endurance
>1000 mating cycles
Temperature range
-50°C / +150°C
Steam sterilization
Compiles with ISO 17665:2024 sterilization standard for autoclave, ISO 11135:2014 for EtO, and ISO 11137-1, -2, -3 standards for gamma, e-beam x-ray. For more details on sterilization methods and cycles, please contact us.

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Jacket cable outside diameter [mm]
3.20 - 5.20 mm

Technical plans

https://web.lemo.com/img/Illustrations/p/types/H08_f.gif
https://web.lemo.com/img/Illustrations/p/models/cs_zp.gif
https://web.lemo.com/img/Illustrations/p/keys/b_2.gif
REDEL P - Push-Pull
REDEL P - Push-Pull
室内/受保护环境(IP50/IP64)
插拔自锁
定位销和颜色编码
轻便且可完全灭菌
可一次性使用
主要功能
室内/受保护环境(IP50/IP64)
插拔自锁
定位销和颜色编码
轻便且可完全灭菌
可一次性使用
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。