The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 5
- Contact Termination Low voltage
- Solder
- R (max)
- 6.1 mOhm
- Insert configuration value
- T.305 - 5 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 6.5 A
- Vtest (contact-contact)
- 1.4 kV (DC)
- Vtest (contact-shell)
- 1 kV (DC)
- Max. Conductor
- 0.34 mm² (AWG 22)
- Max. Stranded Conductor
- 0.34 mm² (AWG 22)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.7 mm (0.028in)
- Wire Size/AWG
- 30 - 22
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- HE - Fixed socket, nut fixing, watertight or vacuumtight, back panel mounting
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- L: 2 keys (gamma=80, plug: female contacts, receptacle: male contacts)
- Colour
- Grey
- Variant
- Watertight / Vacuum-tested unmated (connector to device)
- Panel Drill Hole
- M9
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- Hermetic unmated
- Endurance
- >3000 mating cycles
- Temperature range
- -20°C / +80°C
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- R leak (He) (max)
- 10⁻⁷ mbar·l/s (if vacuum-tested)
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 1.00 - 8.30 mm
尺寸
|
A |
e |
E |
L |
N |
B |
P |
S1 |
|
mm.
|
12 |
M9x0.6 |
6.5 |
22 |
18.5 |
12 |
9 |
8.2 |
| in. |
0.47 |
|
0.26 |
0.87 |
0.73 |
0.47 |
0.35 |
0.32 |
主要功能
- IP68
- 插拔自锁系统
- 微型设计
- 多个定位销角度
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现