The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 20
- Contact Termination Low voltage
- Crimp
- R (max)
- 6.1 mOhm
- Insert configuration value
- T.320 - 20 Low Voltage
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 6 A
- Vtest (contact-contact)
- 2 kV (DC)
- Vtest (contact-shell)
- 2.2 kV (DC)
- Contact retention
- 22 N
- Max. Conductor
- 0.34 mm² (AWG 22)
- Min. Conductor
- 0.14 mm² (AWG 26)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.7 mm (0.028in)
- Wire Size/AWG
- 26 - 22
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- FG - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- L: 2 keys (gamma=70, plug: female contacts, receptacle: male contacts)
- Colour
- Grey
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- >3000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 10.10 - 10.50 mm
尺寸
|
A |
L |
M |
S1 |
S2 |
|
mm.
|
18.8 |
64 |
49 |
16 |
14 |
| in. |
0.74 |
2.52 |
1.93 |
0.63 |
0.55 |
主要功能
- IP68
- 插拔自锁系统
- 微型设计
- 多个定位销角度
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现