The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Thermocouple
- 2
- Contact Termination Thermocouple
- Solder
- Insert configuration value
- T.302 - 1 Thermocouple Pair
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 10 A
- Thermocouple (P+/N-)
- Pin 1 / Pin 2
- Vtest (contact-shell)
- 900 V (AC), 1270 V (DC)
- ThC. Materials (P+/N-)
- Chromel / Alumel
- Contact Dia.
- 0.9
- Wire Size/AWG
- 28 - 20
- Gender
- Standard
- Important recommendation
- Contact LEMO for performance details.
Form & Material
- Shell style / Model id
- EG - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Panel Drill Hole
- M9
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- >3000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
尺寸
|
A |
B |
e |
E |
L |
M |
N |
S1 |
S2 |
|
mm.
|
12 |
12.5 |
M9x0.6 |
6 |
21 |
1.5 |
19.1 |
8.2 |
11 |
| in. |
0.47 |
0.49 |
|
0.24 |
0.83 |
0.06 |
0.75 |
0.32 |
0.43 |
主要功能
- IP68
- 插拔自锁系统
- 微型设计
- 多个定位销角度
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现