The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 7
- Contact Termination Low voltage
- Crimp
- R (max)
- 3.5 mOhm
- Insert configuration value
- T.307 - 7 Low Voltage
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 11 A
- Vtest (contact-contact)
- 2.9 kV (DC)
- Vtest (contact-shell)
- 2.9 kV (DC)
- Contact retention
- 50 N
- Max. Conductor
- 1.5 mm² (AWG 14)
- Min. Conductor
- 1 mm² (AWG 18)
- Bucket Dia.
- 1.9 mm (0.075in)
- Contact Dia.
- 1.6 mm (0.063in)
- Wire Size/AWG
- 18 - 14
- Gender
- Standard
Form & Material
- Shell style / Model id
- EE - Fixed receptacle, nut fixing, back panel mounting
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- A: 2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Panel Drill Hole
- M18
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- >3000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 2.00 - 16.60 mm
尺寸
|
A |
B |
e |
E |
L |
N |
S1 |
P |
|
mm.
|
23.5 |
24 |
M18x1.0 |
7.5 |
30.1 |
25 |
16.5 |
12 |
| in. |
0.93 |
0.94 |
|
0.3 |
1.19 |
0.98 |
0.65 |
0.47 |
主要功能
- IP68
- 插拔自锁系统
- 微型设计
- 多个定位销角度
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现