The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 8
- Insert configuration value
- 5S.308 - 8 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 22 A
- Test voltage (kV DC)
- 3
- Contact Dia.
- 3
Form & Material
- Shell style / Model id
- SWH - Fixed coupler, nut fixing, watertight or vacuum-tight
- Housing material
- Stainless steel shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying, pin 1 female on flange side, male on other side
- Colour
- Grey
- Variant
- Watertight / Vacuum-tested unmated (connector to device)
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- Hermetic unmated
- Endurance
- 5000 mating cycles
- Temperature range
- -20°C / +80°C
- Climatic Category
- 20/80/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Pressure
- 5 bars
- R leak (He) (max)
- 10⁻⁷ mbar·l/s (if vacuum-tested)
尺寸
|
A |
B |
e |
E |
L |
M |
S1 |
|
mm.
|
45 |
40 |
M35x1.0 |
58 |
80 |
5 |
33.5 |
| in. |
1.77 |
1.57 |
|
2.28 |
3.15 |
0.2 |
1.32 |
主要功能
- 阶梯定位针芯
- 8种尺寸
- 适用于室内/受保护环境(IP50)
- 插拔自锁
- 针芯数最大106
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现