您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- ORIGINALS (常用)
- S - Indoor Stepped Insert
- PGZ.2S.308.CLLD62Z
Electrical Configuration
- Number of contacts Low Voltage
- 8
- Contact Termination Low voltage
- Solder
- R (max)
- 4.8 mOhm
- Insert configuration value
- 2S.308 - 8 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 9 A
- Test voltage (kV DC)
- 1.2
- Max. Solid Conductor
- 0.34 mm² (AWG 22)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.9 mm (0.0354in)
- Wire Size/AWG
- 30 - 22
Form & Material
- Shell style / Model id
- PGZ - Free socket, - design chocolate block, cable collet and nut for fitting a bend relief
- Socket / Receptacle
- Free
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Jacket cable outside diameter [mm]
- 5.30 - 6.20 mm
Technical plans
尺寸
| A | L | S1 | S2 | |
|---|---|---|---|---|
| mm. | 16.5 | 46 | 13 | 12 |
| in. | 0.65 | 1.81 | 0.51 | 0.47 |
S - Indoor Stepped Insert
主要功能
- 阶梯定位针芯
- 8种尺寸
- 适用于室内/受保护环境(IP50)
- 插拔自锁
- 针芯数最大106

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。