Image for illustrative purpose only
Number of contacts Low Voltage
10
Wire Size/AWG
30 - 22
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Panel Drill Hole
M16
Jacket cable outside diameter [mm]
1.00 - 13.60 mm
Size
2S

Electrical Configuration

Number of contacts Low Voltage
10
Contact Termination Low voltage
Solder
R (max)
4.8 mOhm
Insert configuration value
2S.310 - 10 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
7 A
Test voltage (kV DC)
1.2
Max. Solid Conductor
0.34 mm² (AWG 22)
Bucket Dia.
0.8 mm (0.031in)
Contact Dia.
0.9 mm (0.0354in)
Wire Size/AWG
30 - 22

Form & Material

Shell style / Model id
HGP - Fixed receptacle, nut fixing, watertight or vacuum-tight
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, gold plated [ISO 27874] latch (plug) or gold earthing crown (receptacle)
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with female pin 1
Variant
Watertight / Vacuum-tested unmated (connector to device)
Weight
23.77 g
Panel Drill Hole
M16

Environment

Technical domain
Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
Environmental sealing (IP rating)
Hermetic unmated
Endurance
5000 mating cycles
Temperature range
-20°C / +80°C
Climatic Category
20/80/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
75 dB (10 MHz)
Shielding (min)
40 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Pressure
40 bars
R leak (He) (max)
10⁻⁷ mbar·l/s (if vacuum-tested)

Cable fixation

Jacket cable outside diameter [mm]
1.00 - 13.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/s/types/2_310_f.gif
https://web.lemo.com/img/Illustrations/s/models/hgp.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

尺寸

A B e E L M S1 S3
mm. 20 21.8 M16x1.0 17 29.5 4 14.5 19
in. 0.79 0.86 0.67 1.16 0.16 0.57 0.75
S - Indoor Stepped Insert
S - Indoor Stepped Insert
阶梯定位针芯
8种尺寸
适用于室内/受保护环境(IP50)
插拔自锁
针芯数最大106
主要功能
阶梯定位针芯
8种尺寸
适用于室内/受保护环境(IP50)
插拔自锁
针芯数最大106
Cable Assembly UK
电缆组装服务

您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。

发现
联系我们
Contact-us-1576x512.jpg

您有挑战性项目吗?

无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。

我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。